3.2.7.1 Secure Digital Multimedia (SDMMC) Controller
The SAMA5D2-ICP board has one Secure Digital Multimedia Card (SDMMC) interface that supports the MultiMedia Card (e.MMC) Specification V4.41, the SD Memory Card Specification V3.0, and the SDIO V3.0 specification. It is compliant with the SD Host Controller Standard V3.0 specification.
The SDMMC0 interface is connected to a standard SD card connector.