3.2.5.1 Memory Organization
The SAMA5D27 features a DDR/SDR memory interface and an External Bus Interface (EBI) to enable interfacing to a wide range of external memories and to a wide range of parallel peripherals.
This section describes the memory devices mounted on the SAMA5D2-ICP board:
- Two DDR3L SDRAMs
- One QSPI Flash
- Three serial EEPROMs
Additional memory can be added to the board by:
- Installing an SD or MMC card in the SD/MMC slot
- Using the USB ports
Support is dependent upon driver support in the OS.