3.4.2.1 Disabling J-Link-OB
Jumper JP19 disables the J-Link-OB-ATSAM3U4C JTAG functionality. When the jumper is installed, it grounds pin PA26 of the SAM3U4C that is normally pulled high. A quad analog switch (U31) is used to select the JTAG interface.
- Jumper JP19 not installed: J-Link-OB-ATSAM3U4C is enabled and fully functional.
- Jumper JP19 installed: J-Link-OB-ATSAM3U4C is disabled and an external JTAG controller can be used through the 10-pin JTAG port J18
Jumper JP19 disables only the J-Link functionality. The debug serial com port that is emulated through a Communication Device Class (CDC) of the same USB connector remains operational (if JP20 is open).
| LED LD6 | State | USB Cable Connected |
|---|---|---|
| RED | Off | J-Link not programmed or JP19 and JP20 installed |
| GREEN | Off | J-Link not programmed or JP19 and JP20 installed |
| GREEN | Flashing | USB port not connected |
| GREEN | On | J-Link-OB connected and available |