2.2 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for the SAM R34 Xplained Pro Evaluation Kit.
- Ordering Code – The SAM
R34 Xplained Pro Evaluation Kit can be ordered from www.microchipdirect.com using Ordering Code
DM320111
. - Atmel Studio – Atmel Studio presents Free Atmel IDE for development of C/C++ and assembler code for microcontrollers and relevant documentation.
- Microchip sample store – Microchip sample store where samples of devices can be ordered.
- EDBG User Guide – User guide containing more information about the on-board Embedded Debugger.
- Data Visualizer – Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on Xplained Pro boards and COM ports.
- AN2842 SAM R34/R35 RF Hardware Design Guidelines Application Note – This application note provides the RF design guidelines and circuit optimization techniques to design using the SAM R34. This document is available in the SAM R34 Chip-Down Design Package.
- SAM R34/R35 Low Power LoRa® Sub-GHz SiP Data Sheet (DS70005356)
- SAM R34 MLS Getting Started User Guide (DS50002812)
- SAM R34 Xplained Pro Evaluation Kit (DM320111) Quick Start Guide (DS30010200)
- SAM L21 Family Data Sheet (DS60001477A)
- Semtech SX1276/77/78/79 Data Sheet rev 5
- SAM R34 Chip-down Design Package – Includes SAMR34-XPRO Design Database and MCHPRT Test Application.