Updated to
CryptoAuthentication Library version 20191122
Updated to reflect changes to
encrypted read operation API to allow supply of a host nonce (to prevent
replay of a read sequence to the host). Reverting back to using constant
host nonce can be done by enabling the macro
ATCA_USE_CONSTANT_HOST_NONCE.
Added GUI options to reflect
above improvement.
UART module is now
automatically loaded if the "Generate Example" button is checked.
v1.0.0
LIbrary based of CryptoAuthentication Library version 20190517
Initial release with support
for ATECC508A, ATECC608A, and ATSHA204A Secure devices
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.