2 System Requirements
- MPLAB® X IDE:
- MPLAB® X IDE v6.00
- MPLAB® XC
Compilers:
- XC8 v2.40 or later
- XC16 v1.60 or later
Note:
Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the CryptoAuthentication Library v2.0.2 using the Content Manager Tool and regenerate the code.