2.2 Thermal Equations
The generic equation to compute TJ is the following:
TJ = TA + RJ-A x PTOT
where:
- TJ is the junction temperature,
- TA is the ambient air temperature,
- RJ-A is the junction-to-air thermal resistance (see Junction-to-Air Thermal Resistance for details),
- PTOT is the total power consumed in the product.
The device data sheet limit on TJ (TJ_Limit) induces a limit on TA, as shown in the following equation:
TA_MAX = TJ_Limit - RJ-A x PTOT
The maximum ambient temperature (TA_MAX) an application can support is a function of TJ_Limit, the total power dissipation and the junction-to-air thermal resistance.