2.3 Using CLASSD with Bare-Metal Software
For information on using the CLASSD with bare-metal software, refer to the “Getting Started with the SAMA5D2 Audio Subsystem” application note (AN6341). See the Appendix.
For information on using the CLASSD with bare-metal software, refer to the “Getting Started with the SAMA5D2 Audio Subsystem” application note (AN6341). See the Appendix.
DS00006531A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.