2.4.2 Register Bits of DIDR1
ADC8D, ADC9D and ADC10D (digital input disable) initially located at bit 4 up to 6 are instead located at bit 0 up to 2. These register bits are also in write-only mode.
Work Around
Allow for the change in bit locations and the access mode restriction.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | - | - |