2.4.1 Comparison Between ADC Inputs and Voltage References
In the analog comparator module, comparing any ADC input (ADC[10..0]) with voltage references (2.56V, 1.28V, 1.10V, 0.64V or 0.32V) fails.
Regardless, AIN1 input can be compared with the voltage references, and any ADC input can be compared with the AIN0 input.
Work Around
Do not use this configuration.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | - | - |