2 Hardware Setup
dsPICDEM™ MCHV-3 Development Board (High Voltage)
| Board | Description |
|---|---|
| MCHV3 Setup for Sensorless Mode | Hardware setup of MCHV3 development board for sensorless mode |
| MCHV3 Setup for Quadrature Encoder Mode | Hardware setup of MCHV3 development board for encoder mode |
| MCHV3 Setup for Position control | Hardware setup of MCHV3 development board for position control with encoder |
dsPICDEM™ MCLV-2 Development Board (Motor Control Low-Voltage)
| Board | Description |
|---|---|
| MCLV2 Setup for Sensorless Mode | Hardware setup of MCLV2 development board for sensorless mode |
| MCLV2 Setup for Quadrature Encoder Mode | Hardware setup of MCLV2 development board for encoder mode |
| MCLV2 Setup for Position control | Hardware setup of MCLV2 development board for position control with encoder |
| MCLV2 Setup for Hall Sensor | Hardware setup of MCLV2 development board for Hall Sensor |
MCS MCLV-48V-300W Development Board(Motor Control Low-Voltage)
| Board | Plug In Module | Description |
|---|---|---|
| MCLV_48V_300W Setup for SAME54 DIM | SAM E54 Motor Control DIM | Hardware Setup and Running The Application on MCLV-48V-300W with ATSAME54 DIM |