2.1 Pin Details of RNWF02 Module
| Pin Number | Pin Name | Pin Type | Pin Description |
|---|---|---|---|
| 1 | NC | — | No connection |
| 2 | I2C_SCL(4) | I | I2C clock connected to Trust&GO device. Recommended to connect external pull-up resistor of 1.2K for RNWF02PC and RNWF02UC devices |
| 3 | I2C_SDA(4) | I/O | I2C data connected to Trust&GO device. Recommended to connect external pull-up resistor of 1.2K for RNWF02PC and RNWF02UC devices |
| 4 | MCLR | I | Master clear Reset, active-low |
| 5 | PTA_WLAN_ACTIVE | O | PTA interface, WLAN Active indication output to Bluetooth® Coexistence device |
| 6 | PTA_BT_PRIO | I | PTA interface, Bluetooth Coexistence device priority indication input to RNWF02 |
| 7 | Reserved | I/O | Reserved pin Do not connect |
| 8 | NC | — | No connection |
| 9 | GND | P | Ground |
| 10 | DFU_RX/Strap1 | I/O | Device firmware update, receive signal Host interface configuration, Strapping1 pin. For more details on the exact configuration, refer to Table 2-2. |
| 11 | Reserved(5) | I/O | Reserved pin Connect to an I/O pin (tri-stated) of a host device or connect to an external switch for future use. |
| 12 | GND | P | Ground |
| 13 | INTOUT | O | Interrupt request (Active low) from the Wi-Fi® module |
| 14 | UART1_TX(2) | O | UART1 transmit, Host interface. Default: 230,400 baud 8N1No flow control |
| 15 | UART1_RTSn | O | UART1 Request-to-Send (active low), Host interface |
| 16 | UART1_CTSn | I | UART1 Clear-to-Send (active-low), Host interface |
| 17 | Reserved | I/O | Reserved pin Do not connect. |
| 18 | Reserved | I/O | Reserved pin Do not connect. |
| 19 | UART1_RX(2) | I | UART1 receive, Host interface. Default: 230,400 baud 8N1No flow control |
| 20 | VDD | P | VDD power supply (3.0-3.6V) |
| 21 | RTCC_OSC_IN/PTA_BT_ACTIVE (1) | I | 32.768 KHz RTCC Oscillator input PTA interface, Bluetooth Coexistence device active indication input to RNWF02 |
| 22 | RTCC_OSC_OUT | O | 32.768 KHz RTCC Oscillator output |
| 23 | VDDIO | P | I/O power supply (1.8-3.6V) |
| 24 | TP | P | Test point: 1.5V(3) |
| 25 | NC | — | No connection |
| 26 | DFU_TX/Strap2 | I/O | Device Firmware Update, transmit signal Host interface configuration, Strapping2 pin. For more details on the exact configuration, refer to Table 2-2. |
| 27 | UART2_TX(2) | O | UART2 transmit signal for the debug log Default: 460,800 baud 8N1 No flow control |
| 28 | GND | P | Ground |
| 29 | GND Paddle | P | Thermal ground pad |
Note:
| |||