5.1.3 Approved Antenna Types
To maintain modular approval in the United States, only the antenna types that have been tested shall be used. It is permissible to use different antenna, provided the same antenna type, antenna gain (equal to or less than), with similar in-band and out-of band characteristics (refer to specification sheet for cutoff frequencies).
For the RNWF02PC/PE, the approval is received using the integral PCB antenna.
For the RNWF02UC/UE, approved antennas are listed in the Table 2-4.