2 Overview
The MPLAB Data Visualizer is a program used to process and visualize data from a running embedded target. The program may be accessed from within MPLAB X IDE or as a standalone program.
Note: The MPLAB Data Visualizer is always being updated to add or
            improve features. Not all images in this document reflect interface updates, especially
            if those updates are not critical to understanding the feature being shown in the
            image.