35.1 Disclaimer
All typical values are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. All minimum and maximum values are valid across the operating temperature and voltage range, unless otherwise specified.
The given typical values should be considered for design guidance only, and variation around these values expected.