35.11 RSTCTRL

Table 35-15. Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-out Detector Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
tRST *RESET pin pulse-width low to ensure a Reset2.5μs
RRST_UP *RESET pin pull-up resistor35
TWDT *Watchdog Timer time-out period500ms1:512 Prescaler
TSUT *Power-up timer period64msSUT = 0x07
TOST *Oscillator start-up timer period(1)1024cycles
VBODBrown-out Detect Voltage(2)1.801.902.10VBODLEVEL0
2.302.452.65BODLEVEL1
2.552.702.90BODLEVEL2
2.702.853.05BODLEVEL3
VBOD_HYSBrown-out Detect hysteresis44mV
tBOD_STBrown-out Detect start-up time1.9μs
tBOD_128HZBOD Response Time Sampling mode @128 Hz7.81msSAMPFREQ = 0
tBOD_32HZBOD Response Time Sampling mode @32 Hz31.25msSAMPFREQ = 1
tBOD_RSTBrown-out reset response time3μs

Data in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are provided for design guidance only and are not tested.

* These parameters are characterized but not tested in production.

Note:
  1. By design, the Oscillator Start-up Timer (TOST) counts the first 1024 cycles, independent of frequency.
  2. To ensure these voltage tolerances, VDD and AVDD must be capacitively decoupled to GND as close to the device as possible. See the Connection for Power Supply section of the Hardware Guidelines section for details.
Table 35-16. Voltage Level Monitor Threshold Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
VDET *Voltage detection threshold1510% of BOD thresholdVLMLVL = 0x01
91522VLMLVL = 0x02
192532VLMLVL = 0x03

Data in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are provided for design guidance only and are not tested.

* These parameters are characterized but not tested in production.