35.17 AC

Table 35-24. Analog Comparator Specifications
Operating Conditions:
  • VDD = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ.Max.UnitCondition
VINInput voltage range-0.2VDDV
VOFFInput offset voltage±5mV0.7V < VIN < (VDD-0.7V)
±20-0.2V < VIN < VDD
CMRRCommon Mode input Rejection Ratio70dB
VHYSTHysteresis10mVHYSMODE = 0x1
25HYSMODE = 0x2
50HYSMODE = 0x3
tRESPResponse time, rising edge85nsPower Profile 0
Response time, falling edge85ns
Response time, rising edge250nsPower Profile 1
Response time, falling edge220ns
Response time, rising edge460nsPower Profile 2
Response time, falling edge430ns