35.2 Absolute Maximum Ratings

Stresses beyond those listed in this section can cause permanent damage to the device. This is a stress rating only. Functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not complied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 35-1. Absolute Maximum Ratings
ParameterConditionRatingUnits
Ambient temperature under bias-40 to +85°C
Storage temperature-65 to +150°C
Voltage on Pins with Respect to GND
On the VDD pin -0.3 to +6.5V
On the VUSB pin -0.3 to VDDV
On the RESET pin-0.3 to 9V
On all other pins-0.3 to (VDD + 0.3)V
Maximum Current
On the GND pin(1)350 mA
On the VDD pin(1)350mA
On any standard I/O pin±50 mA
Clamp current, IK (VPIN < 0 or VPIN > VDD)±20 mA
Total power dissipation(2)800 mW
Note:
  1. The maximum current rating requires an even load distribution across the I/O pins. The device package's power dissipation characteristics may limit the maximum current rating. See the Thermal Specifications section to calculate device specifications.
  2. Power dissipation is calculated as follows: PDIS = VDD × {IDD - Σ IOH} + Σ {(VDD - VOH) × IOH} + Σ (VOI × IOL)