28.4.6 FIFO Read Pointer

Name: FIFORP
Offset: 0x5
Reset: 0x00

Bit 76543210 
    FIFORP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 11111 

Bits 4:0 – FIFORP[4:0] FIFO Read Pointer

This bit field contains the transaction complete FIFO read pointer, pointing to the next FIFO entry to be handled by the application. This bit field value is updated by hardware after being read by the CPU.

Writing any value to this bit field will reset both the FIFO Write Pointer and the FIFO Read Pointer (FIFOWP and FIFORP) registers.