28.4.12 Endpoint n OUT Status Clear

Name: OUTCLR
Offset: 0x40
Reset: 0x00
Property: W

Bit 76543210 
 RMWSTATUS[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 7:0 – RMWSTATUS[7:0]  Read-Modify-Write Endpoint n STATUS

Write bits in this bit field to ‘1’ to perform the desired bitwise read-modify-write operation to the corresponding bit positions in the endpoint (EPn) STATUS register. Refer to the register description of the EPn.STATUS register for the individual bit field names and descriptions.