28.4.2 Control B

Name: CTRLB
Offset: 0x1
Reset: 0x00

Bit 76543210 
     URESUMEGNAUTOGNAKATTACH 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – URESUME Upstream Resume

This bit initiates an upstream resume on the USB bus.

The application must not initiate an upstream resume unless the USB bus has been in the suspend state for at least 5 ms. See the SUSPENDED bit in the Bus State (USB.BUSSTATE) register.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ initiates an upstream resume on the USB bus.

This bit is cleared when an upstream resume has been initiated.

Bit 2 – GNAUTO Automatic Global NAK

This bit selects if the peripheral automatically sends an Automatic Global NAK (GNAK) when receiving a SETUP transaction.

ValueDescription
0 Automatic GNAK is disabled
1 Automatic GNAK is enabled

Bit 1 – GNAK Global NAK

Writing this bit to ‘1’ causes all endpoints to respond with NAK on any transaction. When the Global NAK has been enabled throughout the USB peripheral, the Global NAK Done (GNDONE) flag in the Interrupt Flags B (INTFLAGSB) register is set.

ValueDescription
0 Global NAK is disabled
1 Global NAK is enabled

Bit 0 – ATTACH Attach

This bit controls whether the internal pull-up on the D+ line is enabled.

ValueDescription
0 The internal D+ pull-up is disabled and the device is detached from the USB bus
1 The internal D+ pull-up is enabled and the device is attached to the USB bus