28.4.9 Interrupt Control B
Writing a ‘1’ to any bit in this register enables the
corresponding interrupt in the Interrupt Flags B (INTFLAGSB) register.
Writing a ‘0’ to any bit in this register disables the
corresponding interrupt in INTFLAGSB.
| Name: | INTCTRLB |
| Offset: | 0x8 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRNCOMPL | GNDONE | SETUP | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |