25.3.2.4.3 Flushing the Receive Buffer
If the RX buffer has to be flushed during normal operation, repeatedly read the DATA location (USARTn.RXDATAH and USARTn.RXDATAL registers) until the Receive Complete Interrupt Flag (the RXCIF bit in the USARTn.RXDATAH register) is cleared.
Note: The USARTn.RXDATA registers are not cleared to
'
0', but are considered empty by the USART receiver.