25.3.2.4.1 Receiver Error Flags
The USART receiver features error-detection mechanisms that detect any corruption of the
transmission. These mechanisms include the following:
- Frame Error detection - determines whether the received frame is valid
- Buffer Overflow detection - indicates data loss due to the receiver buffer being full and overwritten by new data
- Parity Error detection - checks the validity of the incoming frame by calculating its parity and comparing it to the Parity bit
Each error-detection mechanism controls
one error flag that can be read in the RXDATAH register:
- Frame Error (FERR)
- Buffer Overflow (BUFOVF)
- Parity Error (PERR)