25.3.2.4 Data Reception
The USART receiver samples the reception line to detect and interpret the received data. The direction of the pin must, therefore, be configured as an input by writing a ‘0’ to the corresponding bit in the Data Direction (PORTx.DIR) register.
The receiver accepts data when a valid Start bit is detected. Each bit that follows the Start bit is sampled at the baud rate or XCK clock and shifted into the receive shift register until the first Stop bit of a frame is received. A second Stop bit is ignored by the receiver. When the first Stop bit is received and a complete serial frame is present in the receive shift register, the contents of the shift register are moved into the receive buffer. The Receive Complete Interrupt Flag (the RXCIF bit in the USARTn.STATUS register) is set and the interrupt is generated, if enabled.
The RXDATA registers are the part of the double-buffered RX buffer that can be read by the application software when RXCIF is set. If only one frame has been received, the data and status bits for that frame are pushed directly to the RXDATA registers. If two frames are present in the RX buffer, the RXDATA registers contain the data for the oldest frame.
The buffer shifts out the data either when RXDATAL or RXDATAH is read, depending on the configuration. The register that does not cause the data to be shifted must be read first allow both bytes to be read before shifting occurs. When the Character Size (CHSIZE) bit field in the Control C (USARTn.CTRLC) register is configured to 9-bit (low byte first), a read of RXDATAH shifts the receive buffer. Otherwise, reading RXDATAL shifts the buffer.