Bits 0:1, 2:3, 4:5, 6:7 – INTMODEn Interrupt Mode
n
The bits in INTMODEn select the interrupt sense configuration
for LUTn-OUT.
Value
Name
Description
0x0
INTDISABLE
Interrupt
disabled
0x1
RISING
Sense rising
edge
0x2
FALLING
Sense falling edge
0x3
BOTH
Sense
both edges
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.