30.4.5 Interrupt Flag

Name: INTFLAGS
Offset: 0x07
Reset: 0x00
Property: 

Bit 76543210 
     INT3INT2INT1INT0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0, 1, 2, 3 – INTn Interrupt Flag n

The INTn flag is set when the LUTn output change matches the Interrupt Sense mode as defined in CCL.INTCTRLn. Writing a ‘1’ to this flag’s bit location will clear the flag.