30.4.8 LUT n Control C
Note:
- For available pins and functionality, refer to the I/O Multiplexing and Considerations section.
- SPI connections to the CCL work in Host SPI mode only.
- USART connections to the CCL work
only when the USART is in one of the following modes:
- Asynchronous USART
- Synchronous USART host
| Name: | LUTnCTRLC |
| Offset: | 0x0A + n*0x04 [n=0..3] |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INSEL2[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – INSEL2[3:0] LUT Input 2 Source Selection
These bits select the source for input 2 of the LUT.
| Value | Name | Description |
|---|---|---|
| 0x0 | MASK | Masked input |
| 0x1 | FEEDBACK | Feedback input |
| 0x2 | LINK | Output from LUT[n+1] as input source |
| 0x3 | EVENTA | Event A as input source |
| 0x4 | EVENTB | Event B as input source |
| 0x5 | IN2 | IN2 input source |
| 0x6 | AC0 | AC0 OUT input source |
| 0x7 | USART1 | USART1 TXD input source |
| 0x8 | SPI0 | SPI0 SCK input source |
| 0x9 | TCA0 | TCA0 WO2 input source |
| 0xA | TCB1 | TCB1 WO input source |
| Other | — | Reserved |