37.11 RST and BOD
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
tRST * | RESET pin pulse-width low to ensure a Reset | 2.5 | — | — | μs | |
RRST_UP * | RESET pin pull-up resistor | — | 35 | — | kΩ | |
TWDT * | Watchdog Timer time-out period | — | 500 | — | ms | 1:512 Prescaler |
TSUT * | Power-up timer period | — | 64 | — | ms | SUT = 0x07 |
TOST * | Oscillator start-up timer period(1) | — | 1024 | — | cycles | |
VBOD | Brown-out Detect Voltage(2) |
1.8 2.3 2.55 2.7 |
1.9 2.45 2.7 2.85 |
2.1 2.6 2.85 3 |
V V V V |
BODLEVEL0 BODLEVEL1 BODLEVEL2 BODLEVEL3 |
VBOD_HYS | Brown-out Detect hysteresis | — | 44 | — | mV | |
tBOD_ST | Brown-out Detect start-up time | — | 1.9 | — | μs | |
tBOD_128HZ | BOD Response Time Sampling mode @128 Hz | — | 7.81 | — | ms | SAMPFREQ = 0 |
tBOD_32HZ | BOD Response Time Sampling mode @32 Hz | — | 31.25 | — | ms | SAMPFREQ = 1 |
tBOD_RST | Brown-out Reset response time | — | 3 | — | μs | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note:
|
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
VDET * | Voltage detection threshold | 1 | 5 | 10 | % of BOD threshold | VLMLVL = 0x01 |
9 | 15 | 22 | VLMLVL = 0x02 |
|||
19 | 25 | 32 | VLMLVL = 0x03 |
|||
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. |