37.13 USART

Figure 37-4. USART in SPI Mode - Timing Requirements in Host Mode
Table 37-18. USART in SPI Host Mode - Timing Specifications
Symbol Description Min. Typ.✝ Max. Unit Condition
fSCK * SCK clock frequency fCLK_PER / 2 MHz
TSCK * SCK period 2 × TCLK_PER ns
tSCKW SCK high/low width 0.5 × TSCK ns
tSCKR SCK rise time 2.7 ns
tSCKF SCK fall time 2.7 ns
tMIS MISO setup to SCK 10 ns
tMIH MISO hold after SCK 10 ns
tMOS MOSI setup to SCK 0.5 × TSCK ns
tMOH MOSI hold after SCK 1.0 ns

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.