37.19 PTC
Operating Conditions:
|
||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
VDD | Supply voltage | 2.5 | — | 5.5 | V | |
CLOAD * | Maximum load, mutual capacitance | — | — | 32 | pF | |
Maximum load, self capacitance | — | — | 64 | pF | ||
CINT * | — | 30 | — | pF | ||
CSH | Driven shield capacitive drive(1) | — | 300 | — | pF | |
CLKPTC_ADC * | PTC ADC operating frequency | 250 | — | 2000 | kHz | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. |