37.18 AC
Operating Conditions:
|
||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
VIN | Input voltage range | -0.2 | — | VDD | V | |
IL | Input leakage current | — | 5 | — | nA | |
VOFF | Input offset voltage | -11 | ±5 | 11 | mV | 0.7V < VIN < (VDD - 0.7V) |
-15 | ±5 | 15 | 0.1V < VIN < (VDD - 0.1V) | |||
CMRR | Common mode input rejection ratio | — | 70 | — | dB | 0.1V < VIN < (VDD - 0.1V) |
VHYST | Hysteresis | — | 10 | — | mV | CTRLA.HYSMODE = 0x1 |
— | 25 | — | CTRLA.HYSMODE = 0x2 |
|||
— | 50 | — | CTRLA.HYSMODE = 0x3 |
|||
tRESP * | Response time, rising edge | — | 85 | 120 | ns |
CTRLA.POWER = VCM = VDD/2 |
Response time, falling edge | — | 85 | 120 | ns | ||
Response time, rising edge | — | 250 | 350 | ns |
CTRLA.POWER = VCM = VDD/2 |
|
Response time, falling edge | — | 220 | 300 | ns | ||
Response time, rising edge | — | 460 | 680 | ns |
CTRLA.POWER = VCM = VDD/2 |
|
Response time, falling edge | — | 430 | 550 | ns | ||
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. |