Introduction
The AVR128DA28/32/48/64(S) microcontrollers of the AVR® DA family use the AVR CPU with hardware multiplier, running at up to 24 MHz, with 128 KB of Flash, 16 KB of SRAM, and 512B of EEPROM in 28-, 32-, 48- or 64-pin packages. The AVR® DA(S) family uses the latest technologies from Microchip Technology, with a flexible and low-power architecture including an Event System, intelligent analog features, advanced digital peripherals, and Peripheral Touch Controller (PTC).