Introduction
This document explains how to stream audio from the SAMA7G54 Evaluation Kit (SAMA7G54-EK) to a Microsoft® Windows® PC using Real-time Transport Protocol (RTP) on Linux.
This guide provides instructions for setting up a Windows PC and the SAMA7G54-EK board, configuring Buildroot for FFmpeg, the build process, and testing audio streaming on the SAMA7G54-EK evaluation kit within a Linux Buildroot environment.
FFmpeg is used to stream live audio via the RTP protocol. For more information, see Live Audio Streaming via RTP.