7 Live Audio Streaming via RTP
This test is intended to stream live audio captured by the SAMA7G54-EK's PDMC to VLC on a Windows PC via RTP.
- To check the PDMC audio device card
number and device number, use the command below.
$ arecord -l | grep pdmcIn the following example, the PDMC card number is 0 and the device number is 4:
This command verifies that the pdmc0 device tree overlay has been applied successfully
- To stream live audio captured by the
SAMA7G54-EK's, use the following command:
$ arecord -Dplughw:0,4 -r 8000 -c 1 -f S16_LE | ffmpeg -f s16le -ar 8000 -ac 1 -i - -f mulaw -f rtp rtp://<IP_address>:<Port>Example:
$ arecord -Dplughw:0,4 -r 8000 -c 1 -f S16_LE | ffmpeg -f s16le -ar 8000 -ac 1 -i - -f mulaw -f rtp rtp://192.168.24.10:1234
- Play audio or speak close to microphones MIC3 (C232) and MIC1 (C235) on the SAMA7G54-EK. That audio can be listened to through VLC on a Windows PC.