1 Harmony 3 TCP/IP Application for PIC32CK SG GC Family
The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with PIC32CK2051GC01144 device.
| Application Demo | Description |
|---|---|
| iperf_demo | TCP/IP IPERF Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| web_net_server_sdcard_fatfs | TCP/IP WEB NET Server SD Card FATFS Application |
| web_net_super_set_sdcard_fatfs | TCP/IP WEB NET Super Set SD Card FATFS Application |