4.2.2.2 Interrupting the Device During an Active Operation
If S/IO is brought low during Active operation, the SHA104-TFLXAUTH device will halt computation and enter Sleep mode. The SHA104-TFLXAUTH will wake up on the subsequent rising edge on the single-wire bus.