4.2.2.7 Communication Interruptions
In the event that a protocol sequence is interrupted midstream, this sequence can be resumed at the point of interruption if the elapsed time of inactivity is less than the maximum tBIT time. If the sequence is interrupted for longer than the maximum tBIT, the host must wait at least the minimum tHTSS before continuing. By waiting the minimum tHTSS time, a new Start condition is created and the device is ready to receive a new command. It is recommended that the host start over and repeat the transaction that was interrupted midstream.