8.10.1 Single-Cycle I/O Registers
The I/O memory ranging from 0x00 to 0x3F can be accessed by a single-cycle CPU
instruction using the IN
or OUT
instructions.
The peripherals available in the single-cycle I/O registers are as follows:
- VPORTx
- Refer to the I/O Configuration section for further details
- GPR
- Refer to the General Purpose Registers section for further details
- CPU
- Refer to the AVR CPU section for further details
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPR) are also
directly bit-accessible using the SBI
or CBI
instruction. In these single-cycle I/O registers, single bits can be checked by using
the SBIS
or SBIC
instruction.
Refer to the Instruction Set Summary section for further details.