This section provides an overview of the BM83
stereo audio module electrical characteristics. The following table provides the absolute
maximum ratings for the BM83 module.
Table 9-1. Absolute Maximum Ratings Parameter | Min. | Typ. | Max. | Unit |
---|
Ambient temperature under bias | -40 | — | +85 | °C |
Storage temperature | -40 | — | +150 | °C |
Battery input voltage (BAT_IN) | — | — | +4.3 | V |
Adapter input voltage (ADAP_IN) | — | — | +7 | V |
Maximum output current sink by any I/O pin | — | — | 12 | mA |
Maximum output current sourced by any I/O pin | — | — | 12 | mA |
CAUTION: Stresses listed in the
preceding table cause permanent damage to the device. This is a stress rating only. The
functional operation of the device at those or any other conditions and those indicated in the
operation listings of this specification are not implied. Exposure to maximum rating
conditions for extended periods affects device reliability.
The following tables provide the recommended operating conditions and the
electrical specifications of the BM83 module.
Table 9-2. Recommended Operating Conditions
(1)Parameter | Min. | Typ. | Max. | Unit |
---|
Battery input voltage (BAT_IN) | 3.2 | 3.8 | 4.2 | V |
Adapter input voltage (ADAP_IN)(2) | 4.5 | 5 | 5.5 | V |
Operation temperature (TOPERATION) | -40 | +25 | +85 | ºC |
- The recommended operating condition
tables reflect a typical voltage usage for the device.
- ADAP_IN is recommended to be used to
charge the battery in battery-powered applications and/or applications with USB
functionality; otherwise, ADAP_IN can be left floating.
Table 9-3. I/O and Reset Level
(1)Parameter | Min. | Typ. | Max. | Unit |
---|
I/O supply voltage (VDD_IO) | 3.0 | 3.3 | 3.6 | V |
I/O voltage levels |
VIL input logic levels low | 0 | — | 0.8 | V |
VIH input logic levels high | 2.0 | — | 3.6 | V |
VOL output logic levels low | — | — | 0.4 | V |
VOH output logic levels high | 2.4 | — | — | V |
RST_N | Input low to high threshold point | — | — | 1.87 | V |
Input high to low threshold point | 1.25 | — | — | V |
Threshold voltage | — | 1.6 | — | V |
- These parameters are characterized, but
not tested on production device.
Table 9-4. Battery Charger (1)Parameter | Min. | Typ. | Max. | Unit |
---|
Adapter input voltage (ADAP_IN) | 4.6(2) | 5.0 | 5.5 | V |
Supply current to charger only | — | 3 | 4.5 | mA |
Maximum battery fast charge current | Headroom(3) > 0.7V (ADAP_IN = 5V) | — | 350 | — | mA |
Headroom = 0.3V to 0.7V (ADAP_IN = 4.5V) | — | 175(4) | — | mA |
Trickle charge voltage threshold | — | 3 | — | V |
Battery charge termination current (% of
fast charge current) | — | 10 | — | % |
- These parameters are characterized, but
not tested on production devices.
- More time is required to get the battery
fully charged when ADAP_IN = 4.5V.
- Headroom = VADAP_IN – VBAT_IN.
- When VADAP_IN – VBAT_IN > 2V, the
maximum fast charge current is 175 mA for thermal protection.
Table 9-5. SAR ADC Operating ConditionsParameter | Condition | Min. | Typ. | Max. | Unit |
---|
Shutdown current (IOFF) | PDI_ADC = 1 | — | — | 1 | μA |
Resolution | — | — | 10 | — | bits |
Effective Number of Bits (ENOB) | — | 7 | 8 | — | bits |
SAR core clock (FCLOCK) | — | — | 0.5 | 1 | MHz |
Conversion time per channel (TCONV) | 10 FCLOCK cycles | 10 | 20 | — | μs |
Offset error (EOFFSET) | — | -5 | — | +5 | % |
Gain error (EGAIN) | — | — | — | +1 | % |
ADC SAR core power-up (tPU) | PDI_ADC transitions from 1 to 0 | — | — | 500 | ns |
Input voltage range (VIN) | Channel 8 (SK2 Pin) | 0.25 | — | 1.4 | V |
Channel 9 (SK1 Pin) | 0.25 | — | 1.4 | V |
Channel 10 (OTP) | 0.25 | — | 1.4 | V |
Channel 11 (ADAP_IN Pin) | 2.25 | — | 12.6 | V |
Channel 12 (BAT_IN Pin) | 1.0 | — | 5.6 | V |
Table 9-6. LED Driver (1)Parameter | Min. | Typ. | Max. | Unit |
---|
Open-drain voltage | — | — | 3.6 | V |
Programmable current range | 0 | — | 5.25 | mA |
Intensity control | — | 16 | — | step |
Current step | — | 0.35 | — | mA |
Power-down open-drain current | — | — | 1 | μA |
Shutdown current | — | — | 1 | μA |
- These parameters are characterized, but
not tested on production devices.
Table 9-7. Audio Codec Analog-to-Digital Converter
(1,4)
Parameter (Condition) | Min. | Typ. | Max. | Unit |
---|
Resolution | — | — | 16 | Bit |
Output sample rate | 8 | — | 48 | kHz |
SNR ratio(2) (at MIC or Line-In) | — | 91 | — | dB |
Digital gain | -54 | — | 4.85 | dB |
Digital gain resolution | — | 2 to 6 | — | dB |
MIC boost gain | — | 20 | — | dB |
Analog gain | — | — | 60 | dB |
Analog gain resolution | — | 2.0 | — | dB |
Input full-scale at maximum gain (differential) | — | 4 | — | mV/rms |
Input full-scale at minimum gain (differential) | — | 800 | — | mV/rms |
3 dB bandwidth | — | 20 | — | kHz |
Microphone mode (input impedance) | — | 24 | — | kΩ |
THD+N ratio(3)
| — | 0.04 | — | % |
THD+N ratio(3) | — | -68 | — | dB |
- These parameters are characterized, but not
tested on production devices.
- T = 25°C, VDD = 1.8V, 1 kHz sine wave
input, bandwidth = 20 Hz to 20 kHz.
- fin = 1 kHz sine tone, analog
gain = -3 dB, digital gain = 0 dB, bandwidth = 22K, A-weighted, sweep across -100 dBv to 6
dBv.
- Measurements performed on the BM83 EVB platform.
Table 9-8. Audio Codec Digital-to-Analog
Converter(1,5)Parameter (Condition) | Min. | Typ. | Max. | Unit |
---|
Over-sampling rate | — | 128 | — | fs |
Resolution | 16 | — | 20 | Bit |
Output sample rate | 8 | — | 48 | kHz |
SNR ratio(2)(at Capless mode) for
48 kHz | — | 95 | — | dB |
SNR(2)(at Single-ended mode) for
48 kHz | — | 95 | — | dB |
Digital gain | -54 | — | 4.85 | dB |
Digital gain resolution | — | 2 to 6 | — | dB |
Analog gain | -28 | — | 3 | dB |
Analog gain resolution | — | 1 | — | dB |
Output voltage full-scale swing (AVDD =
1.8V) | 495 | 742.5 | — | mV/rms |
Maximum output power (16Ω load) | — | 34.5 | — | mW |
Maximum output power (32Ω load) | — | 17.2 | — | mW |
Allowed load | Resistive | 16 | — | — | Ω |
Capacitive | — | — | 500 | pF |
THD Ratio (3) | 0.15 | 0.02 | 0.05 | % |
THD Ratio (3) | -75 | -70 | -65 | dB |
THD+N Ratio (3) | 0.03 | 0.04 | 0.05 | % |
THD+N Ratio (3) | -72 | -70 | -65 | dB |
SNR ratio (at 16Ω load)
(4) | — | 95 | — | dB |
- These parameters are characterized, but
not tested on production devices.
- T = 25°C, VDD = 1.8V, 1 kHz sine wave
input, bandwidth = 20 Hz to 20 kHz.
- fin=1 kHz sine tone, analog
gain = -3 dB, digital gain = 0 dB, bandwidth = 22K, A-weighting applied, sweep across -100
dBv to 6 dBv level, with various loads (16Ω, 32Ω, 100 kΩ)
- fin = 1 kHz, bandwidth = 20 Hz
to 20 kHz, A-weighted, -1 dBFS signal, load =16Ω.
- Measurements performed on the BM83 EVB platform.
Table 9-9. Transmitter Section Class 1 (MPA
Configuration) for BDR and EDR(1,4)Parameter(2,3) | Bluetooth Specification | Min. | Typ. | Max. | Unit |
---|
Transmit power BDR | 0 to 20 | — | 10.4 | — | dBm |
Transmit power EDR 2M | 0 to 20 | — | 9.2 | — | dBm |
Transmit power EDR 3M | 0 to 20 | — | 9.2 | — | dBm |
- These parameters are characterized, but
not tested on production devices.
- The RF transmit power is the average
power measured for the mid-channel (Channel 39).
- The RF transmit power is calibrated
during production using the MP tool and MT8852 Bluetooth test equipment.
- Test condition: VCC_RF = 1.28V,
temperature +25ºC.
Table 9-10. Transmitter Section Class 2 (LPA
Configuration) for BDR and EDR (1,4)Parameter(2,3) | Bluetooth Specification | Min. | Typ. | Max. | Unit |
---|
Transmit power BDR | -6 to 4 | — | 2 | — | dBm |
Transmit power EDR 2M | -6 to 4 | — | 0.5 | — | dBm |
Transmit power EDR 3M | -6 to 4 | — | 0.5 | — | dBm |
- These parameters are characterized, but
not tested on production devices.
- The RF transmit power is the average
power measured for the mid-channel (Channel 39).
- The RF transmit power is calibrated
during production using the MP tool and MT8852 Bluetooth test equipment.
- Test condition: VCC_RF = 1.28V,
temperature +25ºC.
Table 9-11. Receiver Section for BDR/EDR/Bluetooth
Low Energy(1,2)Parameter | Bluetooth Specification | Modulation | Min. | Typ. | Max. | Unit |
---|
Sensitivity at 0.1% BER | ≤-70 | GFSK | — | -88 | — | dBm |
Sensitivity at 0.01% BER | ≤-70 | π/4 DQPSK | — | -90 | — | dBm |
≤-70 | 8 DPSK | — | -84 | — | dBm |
Sensitivity at 0.1% BER | ≤-70 | Bluetooth Low Energy | — | -92 | — | dBm |
- These parameters are characterized, but not
tested on production devices.
- Test condition: VCC_RF = 1.28V with
temperature +25ºC.
Table 9-12. BM83
System Current Consumption(1,2,3,6,7,8)Modes | Condition | Role | Packet Type | Current (Typ.) | Unit |
---|
A2DP mode | Internal codec, iOS Central | Peripheral | 2DH5/3DH5 | 12.05 | mA |
Internal codec, Android™ Peripheral | Central | 3DH5 | 12.32 | mA |
Sniff mode(4)
| Internal codec, Bluetooth Low Energy disabled | Peripheral | DM1 | 548 | µA |
Central | 2DH1/3DH1 | 555 | µA |
Internal codec, Bluetooth Low Energy enabled | Peripheral | DM1 | 832 | µA |
Central | 2DH1/3DH1 | 863 | µA |
SCO/eSCO connection | Mute at both far end and near end | Peripheral | 2EV3 | 14.1 | mA |
Central | 2EV3 | 13.94 | mA |
Inquiry Scan | Bluetooth Low Energy disabled | ─ | ─ | 1.35 | mA |
Bluetooth Low Energy enabled | ─ | ─ | 1.70 | mA |
Standby mode | System off | Peripheral | ─ | 2.81 | µA |
Central | ─ | 2.85 | µA |
RF modes(5) | Continuous TX mode | Modulation OFF, PL0 | ─ | 59 | mA |
Modulation ON, PL0 | ─ | 30 | mA |
Modulation OFF, PL2 | ─ | 35.5 | mA |
Modulation ON, PL2 | ─ | 22 | mA |
Continuous RX mode | Packet count disable | ─ | 49 | mA |
Packet count enable | ─ | 38.5 | mA |
- VBAT_IN = 3.8V; current measured across
BAT_IN.
- BM83 module
(mounted on BM83 Carrier Board) configured in standalone mode (internal codec) with SBC,
used for measurements; no LEDs, no speaker load.
- iPhone®6 (iOS v12.2) and
OnePlus6 (Android Oxygen version 9.0.3) used for measurements.
- Auto-unsniff mode is disabled. Sniff
interval is 500 ms by default; observed time to enter sniff mode is approximately 20
secs.
- RF TX power is set to 10 dBm.
- Current measurements average over a period
of 120 secs.
- Distance between DUT (BM83) and Bluetooth source (smartphone) is 30 cms.
- All measurements are taken inside a shield
room.