5 Power Management Unit
The on-chip PMU integrates the battery (lithium-ion and lithium-polymer) charger, and voltage regulator. A power switch is used to switch over the power source between the battery (BAT_IN) and an adapter (ADAP_IN). The PMU provides current to drive two LEDs.
The battery charger supports various modes with features listed below:
- Charging control using current sensor
- User-programmable current regulation
- High accuracy voltage regulation
- Constant current and constant voltage modes
- Stop charging and re-charging modes
The following figure illustrates the charging curve of a battery.
Note: For more details on battery charger
configuration, refer to the IS2083/BM83 Battery Charger Application Note
(AN3490).