Features

  • Qualified for Bluetooth® v5.0 Specification:
    • HFP 1.7.2, HSP 1.2, A2DP 1.3, SPP 1.2, AVRCP 1.6 and PBAP 1.2
    • Bluetooth classic (BR/EDR) and Bluetooth Low Energy
    • General Attribute Profile (GATT) and General Access Profile (GAP)
    • Bluetooth Low Energy Data Length Extension (DLE) and secure connection
  • SDK:
    • 8051 MCU debugging
    • 24-bit program counter and data pointer modes
  • Multi-Link:
    • A2DP (maximum 3 devices)
    • HFP (maximum 1 device)
  • Multi-Speaker (MSPK) Solution:

    • Microchip's proprietary solution to connect a central speaker to one or more peripheral speakers

    • With MSPK firmware, the BM83 can provide Concert mode and Stereo mode

  • Audio Transceiver (AT) Solution:
    • With AT firmware, the BM83 can work as either an A2DP source (where BM83 is the transmitter) or A2DP/HFP sink (where BM83 is a receiver)
  • Audio Interfaces:
    • Stereo line input
    • Two analog microphones
    • One stereo digital microphone
    • Stereo audio Digital-to-Analog converter (DAC)
    • Inter-IC (I2S) Sound input/output
    • I2S Host Clock (MCLK)/reference clock
  • USB, UART and Over-the-Air (OTA) Firmware Upgrade
  • Built-In Lithium-Ion and Lithium Polymer Battery Charger (Up to 350 mA Charging Current)
  • Compact Surface Mount Module:
    • 32 mm x 15 mm x 2.5 mm
    • Castellated surface mount pads
    • Module shield
  • Integrated 3V and 1.8V Configurable Switching Regulator and Low-Dropout (LDO)

RF/Analog

  • Frequency Spectrum: 2.402 GHz to 2.480 GHz
  • Receive Sensitivity: -90 dBm (2 Mbps EDR at 0.01% BER)
  • Programmable Transmit Output Power:
    • Up to +10.4 dBm (typical) for Basic Data Rate (BDR)
    • Up to +9.2 dBm (typical) for Enhanced Data Rate (EDR)

DSP Voice and Audio Processing

  • 16/32-Bit DSP Core with Enhanced 32-Bit Precision, Single Cycle Multiplier
  • 64 Kbps A-Law, µ-Law Pulse Code Modulation (PCM) or Continuous Variable Slope Delta (CVSD) Modulation for Synchronous Connection-Oriented (SCO) Channel Operation
  • 8/16 kHz Noise Reduction (NR)
  • 8/16 kHz Acoustic Echo Cancellation (AEC)
  • Modified Sub-Band Coding (mSBC) Decoder for Wideband Speech
  • Packet Loss Concealment (PLC) for SBC and AAC Codecs Only

Audio Codec

  • SBC and AAC
  • 20-Bit Audio Stereo DAC with Signal-to-Noise Ratio (SNR) 95 dB
  • 16-Bit Audio Stereo Analog-to-Digital Converter (ADC) with SNR 90 dB
  • 16-Bit/24-Bit I2S Digital Audio:
    • 8 kHz, 16 kHz, 44.1 kHz and 48 kHz sampling frequency for SBC and AAC

Peripherals

  • Successive Approximation Register Analog-to-Digital Converter (SAR ADC) with Dedicated Channels:
    • Battery voltage detection and adapter voltage detection
    • Charger thermal protection and ambient temperature detection
  • UART (With Hardware Flow Control)
  • USB (Full-Speed USB 1.1 Interface)
  • Inter-Integrated Circuit (I2C) Host
  • One Pulse Width Modulation (PWM) Channel
  • Two LED Drivers
  • Up to 18 General Purpose Inputs/Outputs (GPIOs)
  • 2-Wire 8051 MCU Joint Test Action Group (JTAG) Debug

Operating Conditions

  • Operating Voltage: 3.2V to 4.2V
  • Operating Temperature: -40°C to +85°C

Compliance

  • Bluetooth Special Interest Group (SIG) QDID: 134083 (Class1) and 134099 (Class2)
  • Certified to the United States (FCC), Canada (ISED), Europe (CE), Korea (KCC), Taiwan (NCC), Japan (MIC) and Brazil (ANATEL) Radio Regulations
  • RoHS Compliant

Applications

  • Portable Speaker
  • Multiple Speakers
  • Headphones