5 Regulatory Certifications
The following table provides details about the regulatory certifications on file for the RN4678 module. For more details about the regulatory certifications on file for the RN4677, see Table 5-2.
|
Certification |
ID |
|---|---|
Bluetooth® SIG |
|
CE | — |
UKCA | — |
IC | 12246A-BM78SPPS5M2 |
SRRC | CMIIT ID:2016DJ5735 |
JRF | 202-SMD070 |
KCC | MSIP-CRM-mcp-BM78SPPS5MC2 |
NCC | CCAN15LP0511T6 |
FCC | A8TBM78ABCDEFGH |
WPC | J-22022/225/2017-RLO-NR/200944 |
|
Certification |
ID |
|---|---|
Bluetooth® SIG |
|
CE | — |
UKCA | — |
IC | 12246A-BM77SPPSYC2 |
CMIIT ID | 2016DJ2956(M) |
JRF | 202-SMD041 |
KCC | MSIP-CRM-S9S-BM77SPPS3 |
NCC | CCAL15LP0231T6 |
FCC | A8TBM77SPPSYC2A |