2 Feature Comparison between the RN4677 and the RN4678 Module
The following table provides a summary of feature comparisons between the RN4678 and the RN4677 module based on their latest available firmware versions.
|
Features |
RN4677 |
RN4678 |
|---|---|---|
Bluetooth® support | Bluetooth Classic (BR/EDR) + Bluetooth Low Energy | Bluetooth Classic (BR/EDR) + Bluetooth Low Energy |
Bluetooth Specification | 4.0 | 4.2 |
UART interface | ASCII commands | ASCII commands |
Form factor | 12 mm x 22 mm x 2.4 mm | 12 mm x 22 mm x 2.4 mm |
Throughput | BR/EDR – 50 Kbits/sec LE – 8 Kbytes/sec | BR/EDR – 32 Kbytes/sec LE – 7 Kbytes/sec |
Radio Frequency (RF) power | +2 dBm | +1.5 dBm |
GPIOs | — | 2 |
iAP support | iAP1/iAP2 | iAP2 |
Operating voltage | 3.3–4.2 V | 3.3–4.2 V |
|
Note: The RN4677 and RN4678 are footprint
compatible.
| ||
|
RN4677 Module |
RN4678 Module |
|---|---|
| RN4677 module CPN | RN4678 module CPNs |
RN4677-V/RM |
|