33.5.8 MUX Selection for Negative ADC Input

Name: MUXNEG
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
  MUXNEG[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – MUXNEG[6:0] MUX Selection for Negative ADC Input

This bit field selects which analog input is connected to the negative input of the ADC. If this bit field is changed during a conversion, the change will not take effect until the conversion is complete.

ValueNameDescription
0x00 - 0x03-Reserved
0x04 - 0x07AIN4-AIN7ADC input pin 4-7
0x08 - 0x15-Reserved
0x16 - 0x1BAIN22-AIN27ADC input pin 22-27
0x1C-Reserved
0x1D - 0x1FAIN29-AIN31ADC input pin 29-31
0x20 - 0x3F-Reserved
0x40GNDGround
0x42 - 0x47-Reserved
0x48DAC0DAC0
Other-Reserved