33.5.4 Control D

Name: CTRLD
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
 INITDLY[2:0] SAMPDLY[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 7:5 – INITDLY[2:0] Initialization Delay

This bit field defines the initialization delay before the first sample when enabling the ADC or changing to an internal reference voltage. Setting this delay will ensure that the components of the ADC are ready before starting the first conversion. The initialization delay will also be applied when waking up from a deep sleep to do a measurement.

The delay is expressed as a number of CLK_ADC cycles.

ValueNameDescription
0x0 DLY0 Delay 0 CLK_ADC cycles
0x1 DLY16 Delay 16 CLK_ADC cycles
0x2 DLY32 Delay 32 CLK_ADC cycles
0x3 DLY64 Delay 64 CLK_ADC cycles
0x4 DLY128 Delay 128 CLK_ADC cycles
0x5 DLY256 Delay 256 CLK_ADC cycles
Other - Reserved

Bits 3:0 – SAMPDLY[3:0] Sampling Delay

This bit field defines the delay between consecutive ADC samples. This allows modifying the sampling frequency used during hardware accumulation, to suppress periodic noise that may otherwise disturb the sampling. The delay is expressed as CLK_ADC cycles and is given directly by the bit field setting.

ValueNameDescription
0x0 DLY0 Delay 0 CLK_ADC cycles
0x1 DLY1 Delay 1 CLK_ADC cycles
0x2 DLY2 Delay 2 CLK_ADC cycles
... ...
0xF DLY15 Delay 15 CLK_ADC cycles