38.4.4 I/O Pins

Table 38-7.  I/O Pin Specifications (1) (5)
SymbolDescriptionMin.Typ.✝ Max.UnitsConditions
Input Low Voltage
VILI/O PORT:
  • With Schmitt Trigger buffer
——0.2 × VDDVPINnCTRL.INLVL = 0x00
  • TTL level
——0.8V

PINnCTRL.INLVL = 0x01

VDD > 2.7V

TWI PORT:
  • With I2C levels
——0.3 × VDDVCTRLA.INPUTLVL = 0x0
  • With SMBus 3.0 levels
0.8VCTRLA.INPUTLVL = 0x1
RESET Pin——0.2 × VDDV
Input High Voltage
VIHI/O PORT:
  • With Schmitt Trigger buffer
0.8 × VDD——VPINnCTRL.INLVL = 0x00
  • TTL level
2.0——V

PINnCTRL.INLVL = 0x01

VDD > 2.7V

TWI PORT:
  • With I2C levels
0.7 × VDD——VCTRLA.INPUTLVL = 0x0
  • With SMBus 3.0 levels
1.35——VCTRLA.INPUTLVL = 0x1

0°C ≤ TA ≤ +125°C,

2.5V ≤ VDD ≤ 5.5V

1.45——VCTRLA.INPUTLVL = 0x1

0°C ≤ TA ≤ +125°C,

1.8V ≤ VDD ≤ 5.5V

RESET Pin0.8 × VDD——V
Input Leakage Current(2)
IILI/O PORTS(3)—±5±125nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA= 85°C

—±5±1000nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA = 125°C

RESET Pin(4) *—±50±200nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA= 85°C

Pull-up Current
IPUR90150200μAVDD = 3.0V, VPIN = GND
Output Low Voltage
VOLStandard I/O Ports——0.6VIOL = 10 mA, VDD = 3.0V
Output High Voltage
VOHStandard I/O PortsVDD - 0.7——VIOH = 6 mA, VDD = 3.0V
I/O Slew Rate
Rising slew rate—22—nsPORTCTRL.SRL = 0x00
Rising slew rate—45—nsPORTCTRL.SRL = 0x01
Falling slew rate—30—nsPORTCTRL.SRL = 0x01
Falling slew rate—16—nsPORTCTRL.SRL = 0x00
Pin Capacitance
CIOVREFpin—7—pF
XTAL pins—4—pF
Other pins—4—pF

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.

Note:
  1. These figures are valid for all I/O ports regardless of if they are connected to the VDD or VDDIO2 power domain.
  2. The negative current is the current sourced by the pin.
  3. The leakage current numbers for I/O PORTS are also valid when the pin is used as input to an enabled analog peripheral.
  4. The leakage current on the RESET pin strongly depends on the applied voltage level. The specified levels represent normal operating conditions. A higher leakage current may be measured at different input voltages.
  5. The input voltage threshold is relative to VDDIO2 on MVIO pins (PORTC) and VDD on other pins.