5.3.1 FUSES
FUSES - Configuration and User Fuses
5.3.1.1 Introduction
AVR® devices have Fuse registers that define the hardware configuration, such as instruction clock speed, watchdog timer, and debug mode. Fuse register bits, also referred to as configuration bits, are changed at programming time with a connected programmer. They are latched in place after the power-up and also at the programming of the device.
5.3.1.2 Supported Device Families
AVR® Dx | AVR® EA | ATmega16xx |
ATmega48xx | ATmega80x | ATmega88xx |
5.3.1.3 Required Header Files:
#include "mcc_generated_files/system/config_bits.h"
5.3.1.4 Sample Code
FUSES =
{
.BODCFG = ACTIVE_DISABLE_gc | LVL_BODLEVEL0_gc | SAMPFREQ_128Hz_gc | SLEEP_DISABLE_gc,
.BOOTSIZE = 0x0,
.CODESIZE = 0x0,
.OSCCFG = CLKSEL_OSCHF_gc,
.SYSCFG0 = CRCSEL_CRC16_gc | CRCSRC_NOCRC_gc | RSTPINCFG_GPIO_gc,
.SYSCFG1 = SUT_0MS_gc,
.WDTCFG = PERIOD_OFF_gc | WINDOW_OFF_gc,
}
5.3.1.5 Module Documentation
5.3.1.5.1 CONFIGBITS Driver
This file contains the API Prototypes for the Configuration Bits driver.
Module description
This file contains the API Prototypes for the Configuration Bits driver.
5.3.1.5.2 System Driver
This file contains the API prototype for the System Driver.
Module description
This file contains the API prototype for the System Driver.
Functions
void SYSTEM_Initialize (void)
Initializes the System module. This routine is called only once during system initialization, before calling any other API.
Function Documentation
SYSTEM_Initialize()
void SYSTEM_Initialize (void )
Initializes the System module. This routine is called only once during system initialization, before calling any other API.
None. |
None. |
5.3.1.6 File Documentation
5.3.1.6.1 source/config_bits.c File Reference
This file contains the API implementation for the Device Configuration Bits driver.
#include <avr/io.h>
Variables
Detailed Description
This file contains the API implementation for the Device Configuration Bits driver.
CONFIGURATION BITS Generated Driver Source File
Variable Documentation
FUSES
FUSES
Initial value:
= { .BODCFG = ACTIVE_DISABLE_gc | LVL_BODLEVEL0_gc | SAMPFREQ_128Hz_gc | SLEEP_DISABLE_gc, .BOOTSIZE = 0x0, .CODESIZE = 0x0, .OSCCFG = CLKSEL_OSCHF_gc, .SYSCFG0 = CRCSEL_CRC16_gc | CRCSRC_NOCRC_gc | RSTPINCFG_GPIO_gc, .SYSCFG1 = SUT_0MS_gc, .WDTCFG = PERIOD_OFF_gc | WINDOW_OFF_gc, }
Configures the Fuse bits.
5.3.1.6.2 source/config_bits.h File Reference
#include "../system/clock.h"
Detailed Description
CONFIGURATION BITS Generated Driver Header File
5.3.1.6.3 source/system.c File Reference
This file contains the API implementation for the System driver.
#include "../system.h"
Functions
void SYSTEM_Initialize (void)
Initializes the System module. This routine is called only once during system initialization, before calling any other API.
Detailed Description
This file contains the API implementation for the System driver.
System Driver Source File
5.3.1.6.4 source/system.h File Reference
#include "../system/utils/compiler.h" #include "config_bits.h" #include "../system/clock.h" #include "../system/pins.h" #include "../system/interrupt.h"
Functions
void SYSTEM_Initialize (void)
Initializes the System module. This routine is called only once during system initialization, before calling any other API.
Detailed Description
System Driver Header File