1 Demo Requirements
(Ask a Question)The following table lists the setup requirement for running the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire® SoC video kit | MPFS250-VIDEO-KIT Kit Contents:
|
| Image Sensor Module | LI-IMX334-MIPI-MICRO v1.0 |
| USB A to micro-B cable | Required for:
|
| Host PC | A host PC with USB, Ethernet port, and Windows® 10 and later, or Ubuntu 20.04 and later. |
| Ethernet cable | To communicate with the video kit while using the web GUI |
| Utility Software | |
| FPExpress | FPGA Programming application |
| MobaxTerm, Putty, or TeraTerm | UART receiver-transmitter application at the host PC |
| USBImager | Free utility used for flashing binary images to USB sticks or SD or CF cards |
| 7-zip | Free archiving utility for compressing or decompressing files and is needed for extracting .wic file from .wic.gz |
| Admin privileges | Flashing Linux .wic images using USBImager requires admin privileges |
| VLC Media Player or GStreamer | To stream the H.264 video, use the following specified versions:
|
| Web Browser | Chrome 96.0.4664.110 (Official Build) (64-bit) and later, or Microsoft Edge Version 96.0.1054.53 (Official build) (64-bit) and later |
| Flashable Binaries | |
Linux wic image | Linux .wic Image |
| Job file | MPFS_VIDEO_KIT_H264_MM_DESIGN |
Important: The name of the binaries mentioned in the preceding table may be different from the rest of the guide as these keep changing in each releases, but the flashing and demo procedures remain the same.