5 Running Linux User Applications
(Ask a Question)The Linux .wic image is packaged with all the demo applications. Extract
the core-image-minimal-dev-mpfs-video-kit-xxxx.rootfs.wic.gz with
7zip utility to any folder. The extracted
core-image-minimal-dev-mpfs-video-kit-xxxx.rootfs.wic image
can be flashed either in eMMC or SD card. Irrespective of the flashing
device, running the demo user applications remain the same.
Important: If the Linux image has multi-compression
extensions like
wic.gz.zip, extract till
.wic is obtained.